| Items |
68514410257 AL Type Hubs without Keyway - Inch (Imperial) Bores |
68514410252 AL Type Hubs without Keyway - Inch (Imperial) Bores |
68514410254 AL Type Hubs without Keyway - Inch (Imperial) Bores |
68514410253 AL Type Hubs without Keyway - Inch (Imperial) Bores |
68514410259 AL Type Hubs without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A AL050-HUB-1/2-NKW | N/A AL050-HUB-1/4-NKW | N/A AL050-HUB-3/8-NKW | N/A AL050-HUB-5/16-NKW | N/A AL050-HUB-5/8-NKW | |||||
| Bore Size | N/A 1/2 in | N/A 1/4 in | N/A 3/8 in | N/A 5/16 in | N/A 5/8 in | |||||
| Coupling Size | N/A AL050 | |||||||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Material | N/A Aluminum | |||||||||
| Thread (Dimension T) | N/A 1/4-20 | |||||||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Length thru Bore | N/A 0.620 in15.75 mm | |||||||||
| Overall Length | N/A 1.710 in43.43 mm | |||||||||
| Color | N/A Silver | |||||||||
| Nominal Torque | N/A 26.30 in·lb | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in16 mm | |||||||||
| Hub Length | N/A 1.100 in27.94 mm | |||||||||
| Max. Speed | N/A 18000 rpm | |||||||||
| Dimension G | N/A 0.480 in12.19 mm | |||||||||
| Dimension HD | N/A 1.08 in27.43 mm | |||||||||
| Dimension SL | N/A .31 in7.87 mm | |||||||||
| Moment of Inertia (Solid) WR2 | N/A 0.020 lb·in² | |||||||||
| Rated HP at 100 rpm | N/A 0.04 hp | |||||||||
| Rated HP at 1,200 rpm | N/A 0.50 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 0.75 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 1.51 hp | |||||||||
| # of Jaws | N/A 2 | |||||||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.25 lb | N/A 0.06 lb | N/A 0.10 lb | N/A 0.06 lb | N/A 0.25 lb | |||||
| Weight - Solid | N/A 0.20 lb | |||||||||
| Weight - Solid | N/A 0.20 lb | |||||||||
| Cubic inches | N/A 1.28304 in³ | |||||||||
|
|
||||||||||