Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
  • The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Coupling Size

Hub Style

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Length thru Bore

Overall Length

CAD

N/A AL050-HUB-1/2-NKW N/A 1/2 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD
N/A AL050-HUB-1/4-NKW N/A 1/4 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD
N/A AL050-HUB-3/8-NKW N/A 3/8 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD
N/A AL050-HUB-5/16-NKW N/A 5/16 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD
N/A AL050-HUB-5/8-NKW N/A 5/8 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD
N/A AL050-HUB-7/16-NKW N/A 7/16 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD
N/A AL070-HUB-1/2-NKW N/A 1/2 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL070-HUB-1/4-NKW N/A 1/4 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL070-HUB-3/8-NKW N/A 3/8 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL070-HUB-5/16-NKW N/A 5/16 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL070-HUB-5/8-NKW N/A 5/8 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL070-HUB-7/16-NKW N/A 7/16 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD
N/A AL075-HUB-1/2-NKW N/A 1/2 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075-HUB-1/4-NKW N/A 1/4 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075-HUB-3/8-NKW N/A 3/8 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075-HUB-5/16-NKW N/A 5/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075-HUB-5/8-NKW N/A 5/8 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075-HUB-7/16-NKW N/A 7/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL075-HUB-9/16-NKW N/A 9/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD
N/A AL090-HUB-1/2-NKW N/A 1/2 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090-HUB-1/4-NKW N/A 1/4 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090-HUB-3/8-NKW N/A 3/8 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090-HUB-5/16-NKW N/A 5/16 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090-HUB-5/8-NKW N/A 5/8 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
N/A AL090-HUB-7/16-NKW N/A 7/16 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2