Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
COM Image
Unit of Measure
Items COM Image
AIB-M12T-1
Aurora Bearing Metric Shock Absorber Bearings
COM Image
COM-M14T-3
Aurora Bearing Metric Shock Absorber Bearings
COM Image
COM-M15T-4
Aurora Bearing Metric Shock Absorber Bearings
COM Image
COM-M15TKH-1
Aurora Bearing Metric Shock Absorber Bearings
COM Image
COM-M15T-6
Aurora Bearing Metric Shock Absorber Bearings
Bearing Type N/A Plain
B - Ball Bore N/A 12.000 mm N/A 14.000 mm N/A 15.000 mm N/A 15.000 mm N/A 15.000 mm
D - Outside Diameter N/A 26.000 mm N/A 28.000 mm N/A 26.000 mm N/A 26.000 mm N/A 25.400 mm
H - Race Width N/A 12.00 mm N/A 10.00 mm N/A 9.00 mm N/A 9.00 mm N/A 9.91 mm
W - Ball Width N/A 16.00 mm N/A 19.00 mm N/A 12.00 mm N/A 12.00 mm N/A 12.00 mm
O - Ball Shoulder Diameter N/A 15.39 mm N/A 16.86 mm N/A 18.71 mm N/A 18.71 mm N/A 18.71 mm
M - Chamfer N/A .8 mm N/A .625 mm N/A .625 mm N/A .625 mm N/A .625 mm
Ball Diameter N/A 22.23 mm N/A 25.40 mm N/A 22.23 mm N/A 22.23 mm N/A 22.23 mm
a - Misalignment Angle N/A 13 º N/A 25 º N/A 9 º N/A 14 º N/A 9.5 º
Radial Static Limit Load Capacity N/A 103,630 N N/A 101,134 N N/A 55,110 N N/A 71,079 N N/A 68,953 N
Type of Lubrication N/A PTFE liner