Print Back
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.

C Type Continuous Sleeve Cut Away
C Type Universal Coupling Sleeves - Imperial-2
Unit of Measure
Items C Type Continuous Sleeve Cut Away
69790400374
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Continuous Sleeve Cut Away
69790400376
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Continuous Sleeve Cut Away
69790400378
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Continuous Sleeve Cut Away
69790400380
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
C Type Continuous Sleeve Cut Away
69790400382
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
Description  N/A C-7/8-SEAL N/A C-1.5-SEAL N/A C-2-SEAL N/A C-2.5-SEAL N/A C-3-SEAL
Height N/A 4.000 in N/A 4.000 in N/A 6.000 in N/A 6.000 in N/A 9.000 in
Depth N/A 0.500 in
Dimension HL N/A 6.000 in N/A 6.000 in N/A 8.000 in N/A 8.000 in N/A 12.000 in
Overall Length N/A 3.130 in79.50 mm N/A 3.75 in95.25 mm N/A 4.25 in107.95 mm N/A 4.750 in120.65 mm N/A 5.500 in139.70 mm
Outside Diameter N/A 3.310 in3.31 mm N/A 3.750 in3.75 mm N/A 4.750 in4.75 mm N/A 5.500 in5.50 mm N/A 6.630 in6.63 mm
Size N/A 7/8 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Type N/A Universal Seals
Hub Material N/A Steel
Color N/A Metallic
Normal Temperature Range N/A -40 to 212 ºF
Nominal Torque N/A 2500.00 in·lb N/A 7600 in·lb N/A 20200.00 in·lb N/A 30200.00 in·lb N/A 50400.00 in·lb
Max. Bore (Dimensions ID1/ID2) N/A 1.25 in31 mm N/A 1.630 in42 mm N/A 2.130 in56 mm N/A 2.630 in70.00 mm N/A 3.13 in84.00 mm
Max. Speed (Unbalanced) N/A 6000 rpm N/A 5000 rpm N/A 4200 rpm N/A 3750.00 rpm N/A 3600.00 rpm
Dimension CBD N/A 1.940 in49.28 mm N/A 2.250 in57.15 mm N/A 3.000 in76.20 mm N/A 3.750 in95.25 mm N/A 4.750 in120.65 mm
Dimension DC N/A 0.130 in3.30 mm N/A 0.190 in4.83 mm N/A 0.190 in4.83 mm N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm
Dimension HD N/A 2.000 in50.80 mm N/A 2.380 in60.45 mm N/A 3.250 in82.55 mm N/A 3.94 in100.08 mm N/A 4.750 in120.65 mm
Dimension HL N/A 1.50 in38.10 mm N/A 1.810 in45.97 mm N/A 2.060 in52.32 mm N/A 2.25 in57.15 mm N/A 2.630 in66.80 mm
Dimension LS N/A 2.000 in50.80 mm N/A 2.530 in64.26 mm N/A 2.560 in65.02 mm N/A 3.060 in77.72 mm N/A 3.750 in95.25 mm
Dimension R N/A 3.750 in95.25 mm N/A 4.590 in116.59 mm N/A 4.880 in123.95 mm N/A 5.720 in145.29 mm N/A 6.880 in174.75 mm
Dimension SL N/A 1.000 in25.40 mm N/A 1.270 in32.26 mm N/A 1.280 in32.51 mm N/A 1.530 in38.86 mm N/A 1.880 in47.75 mm
Distance between Shaft Ends (Dimension G) N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm
Distance between Shaft Ends (Dimension G1) N/A 0.38 in9.65 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.750 in19.05 mm N/A 0.750 in19.05 mm
Parallel Misalignment N/A 0.005 in N/A 0.007 in N/A 0.007 in N/A 0.007 in N/A 0.010 in
Coupling Type N/A Gear
Weight N/A 0.03 lb N/A 0.03 lb N/A 0.06 lb N/A 0.08 lb N/A 0.19 lb
Complete Coupling Weight N/A 5.00 lb N/A 8.00 lb N/A 13.00 lb N/A 20.00 lb N/A 33.00 lb
Cubic inches N/A 12.00000 in³ N/A 12.00000 in³ N/A 24.00000 in³ N/A 24.00000 in³ N/A 54.00000 in³
Max. Angular Misalignment N/A 0.50º per Mesh