Print Back
Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
Items Corrosion FourBolt-Family Picture - Ball Bearing
SUCCF207-23/FVSL613
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
SUCF-200-Four-Bolt-Flanged-Mounted Bearings---Stainless
SUCSF203/F
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
SUCF-200-Four-Bolt-Flanged-Mounted Bearings---Stainless
SUCSF203-10/F
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
SUCF-200-Four-Bolt-Flanged-Mounted Bearings---Stainless
SUCSF203-15M/F
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
SUCF-200-Four-Bolt-Flanged-Mounted Bearings---Stainless
SUCSF203-8/F
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
UPC Code N/A
Bore Size N/A 1 7/16 in N/A 17 mm N/A 5/8 in N/A 15 mm N/A 1/2 in
Lubrication Type N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Standard Food Safe Grease
Bearing Number N/A SUC207-23/FVSL613 N/A SUC203/F N/A SUC203-10/F N/A SUC203-15M/F N/A SUC203-8/F
Total Length L N/A 4.753 in120.7 mm N/A 3.386 in86.0 mm N/A 3.386 in86.0 mm N/A 3.386 in86.0 mm N/A 3.386 in86.0 mm
Total Width N/A 1.791 in45.5 mm N/A 1.311 in33.3 mm N/A 1.311 in33.3 mm N/A 1.311 in33.3 mm N/A 1.311 in33.3 mm
Total Height L N/A 4.753 in120.7 mm N/A 3.386 in86.0 mm N/A 3.386 in86.0 mm N/A 3.386 in86.0 mm N/A 3.386 in86.0 mm
Dynamic Load Rating N/A 4901 lbf21800 N N/A 10900 N N/A 10900 N N/A 10900 N N/A 10900 N
Static Load Rating N/A 2766 lbf12300 N N/A 5350 N N/A 5350 N N/A 5350 N N/A 5350 N
Bolt Hole Spacing J N/A 3.625 in92.2 mm N/A 2.520 in64.0 mm N/A 2.520 in64.0 mm N/A 2.520 in64.0 mm N/A 2.520 in64.0 mm
Housing Width A N/A 1.223 in31.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm
Bolt Hole Size N N/A 0.531 in13.5 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm
Center of Bearing from Housing End A2 N/A 0.791 in20.1 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm
Center of Bearing from Bearing End S N/A 0.689 in17.5 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.689 in42.9 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm
Weight N/A 2 Kg4.4 lb N/A 0.61 Kg N/A 0.61 Kg N/A 0.61 Kg N/A 0.61 Kg
Locking Style N/A Set Screw Locking
Housing Construction N/A Four-Bolt Square Flange
Bearing Style N/A