| Items |
FAU4LK204-12 Poly-Round® Inserts |
FAU4LKHE204-12 Poly-Round® Inserts |
FAU4LKHV204-12 Poly-Round® Inserts |
FEU4LK204-12 Poly-Round® Inserts |
NAU4LK204-12 Poly-Round® Inserts |
|||||
| Bore Shape | N/A Cylindrical bore | |||||||||
| DoubleLock® Style | N/A Standard | N/A HE – High Temp. Expansion | N/A HV – High Temp. Fixed | N/A Standard | N/A Standard | |||||
| Bearing Style | N/A FA – Food Safe (US) | N/A FA – Food Safe (US) | N/A FA – Food Safe (US) | N/A FE – Food Safe (Europe) | N/A NA – Food Safe | |||||
| Bore Size | N/A 3/4 in | |||||||||
| Outside Diameter D | N/A 47 mm1.850 in | |||||||||
| Locking Sleeve Width B1 | N/A 34.2 mm1.346 in | N/A 39.8 mm1.567 in | N/A 34.2 mm1.346 in | N/A 34.2 mm1.346 in | N/A 34.2 mm1.346 in | |||||
| Outside Ring Width B | N/A 20.7 mm0.815 in | |||||||||
| Weight | N/A 0.1 Kg0.3 lb | |||||||||
|
|
||||||||||