Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1 - 25 of 268 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

Outside Diameter D (mm)

Outside Diameter D (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

N/A Standard N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A NA – Food Safe N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A QF – High Temp N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 3/4 in N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 3/4 in N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A NA – Food Safe N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A QF – High Temp N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 20 mm N/A 47 mm1.850 in N/A 39.8 mm1.567 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 20 mm N/A 47 mm1.850 in N/A 34.2 mm1.346 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
N/A Standard N/A NA – Food Safe N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A CAD
1 - 25 of 268 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »