Print Back
Cylindrical Full Compliment NCF
Full Complement Cylindrical Roller Bearing (NCF)
Unit of Measure
Items Cylindrical Full Compliment NCF
NCF2922V
Cylindrical Roller Radial Bearings - Full Complement
Cylindrical Full Compliment NCF
NCF2922VC3
Cylindrical Roller Radial Bearings - Full Complement
Cylindrical Full Compliment NCF
NCF2924V
Cylindrical Roller Radial Bearings - Full Complement
Cylindrical Full Compliment NCF
NCF2924VC3
Cylindrical Roller Radial Bearings - Full Complement
Cylindrical Full Compliment NCF
NCF2926V
Cylindrical Roller Radial Bearings - Full Complement
Bore d N/A 110 mm N/A 110 mm N/A 120 mm N/A 120 mm N/A 130 mm
O.D. D N/A 150 mm5.9055 in N/A 150 mm5.9055 in N/A 165 mm6.4961 in N/A 165 mm6.4961 in N/A 180 mm7.0866 in
Width B N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 30 mm1.1811 in
DUR/DOR F/E N/A 141.1 mm5.5551 in N/A 141.1 mm5.5551 in N/A 154 mm6.0630 in N/A 154 mm6.0630 in N/A 166.8 mm6.5669 in
Static Load Rating Co N/A 223000 N50100 lbf N/A 223000 N50100 lbf N/A 297000 N66800 lbf N/A 297000 N66800 lbf N/A 361000 N81100 lbf
Dynamic Load Rating C11 N/A 146000 N32900 lbf N/A 146000 N32900 lbf N/A 188000 N42400 lbf N/A 188000 N42400 lbf N/A 225000 N50600 lbf
Chamfer rsmin N/A 1.1 mm0.040 in N/A 1.1 mm0.040 in N/A 1.1 mm0.040 in N/A 1.1 mm0.040 in N/A 1.5 mm0.06 in
Chamfer r1smin2 N/A 1 mm0.040 in N/A 1 mm0.040 in N/A 1 mm0.040 in N/A 1 mm0.040 in N/A 1.1 mm0.040 in
Backing Shaft Diameter ds N/A 119.1 mm4.6900 in N/A 119.1 mm4.6900 in N/A 130.00 mm5.1200 in N/A 130.00 mm5.1200 in N/A 140.8 mm5.5400 in
Backing Housing Diameter Ds N/A 142.1 mm5.5900 in N/A 142.1 mm5.5900 in N/A 155 mm6.100 in N/A 155 mm6.100 in N/A 167.5 mm6.5900 in
Dimension S3 N/A 1.5 mm0.060 in N/A 1.5 mm0.060 in N/A 1.55 mm0.061 in N/A 1.55 mm0.061 in N/A 2 mm0.079 in
Geometry Factor Cg4 N/A 0.136 N/A 0.136 N/A 0.150 N/A 0.150 N/A 0.16
Thermal Speed Ratings - Oil N/A 1200 rpm N/A 1200 rpm N/A 1200 rpm N/A 1200 rpm N/A 1100 rpm
Thermal Speed Ratings - Grease N/A 1000 rpm N/A 1000 rpm N/A 970 rpm N/A 970 rpm N/A 920 rpm
Weight N/A 1.2 Kg2.65 lb N/A 1.2 Kg2.65 lb N/A 1.7 Kg3.8 lb N/A 1.7 Kg3.8 lb N/A 2.3 Kg5 lb
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 3 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 4 Cg factor for bearing without inner ring.