| Items |
68514427806 Econoline Series Variable Speed Drive Pulleys w/o Keyway - Imperial |
68514427809 Econoline Series Variable Speed Drive Pulleys w/o Keyway - Imperial |
68514427812 Econoline Series Variable Speed Drive Pulleys w/o Keyway - Imperial |
68514427815 Econoline Series Variable Speed Drive Pulleys w/o Keyway - Imperial |
68514427818 Econoline Series Variable Speed Drive Pulleys w/o Keyway - Imperial |
|||||
| Description | N/A 3403-1/2-PULLEY-NKW | N/A 3405-1/2-PULLEY-NKW | N/A 3407-1/2-PULLEY-NKW | N/A 4005-1/2-PULLEY-NKW | N/A 4007-1/2-PULLEY-NKW | |||||
| Bore Diameter | N/A 1/2 in | |||||||||
| Drive Type | N/A Adjustable Center - Driver | |||||||||
| Belt Size | N/A Any A Type | |||||||||
| Keyway Size | N/A 1/8 x 1/16 in | |||||||||
| Outside Diameter | N/A 3.380 in | N/A 3.380 in | N/A 3.380 in | N/A 4.000 in | N/A 4.000 in | |||||
| Max. Pitch Diameter (Dimension PD) | N/A 3.130 in | N/A 3.130 in | N/A 3.130 in | N/A 3.750 in | N/A 3.750 in | |||||
| Belt Type | N/A A | |||||||||
| Model | N/A 3403 | N/A 3405 | N/A 3407 | N/A 4005 | N/A 4007 | |||||
| Min. Pitch Diameter (Dimension PD) | N/A 1.620 in | |||||||||
| Overall Length | N/A 2.81 in | |||||||||
| Ratio | N/A 1.93:1 | N/A 1.93:1 | N/A 1.93:1 | N/A 2.31:1 | N/A 2.31:1 | |||||
| Dimension D1 | N/A 2.160 in54.86 mm | |||||||||
| Dimension D2 | N/A 1.380 in35.05 mm | |||||||||
| Dimension L1 | N/A 0.750 in19.05 mm | |||||||||
| Dimension L2 | N/A 0.94 in23.88 mm | |||||||||
| Total Travel Distance | N/A 1.200 in30.48 mm | N/A 1.200 in30.48 mm | N/A 1.200 in30.48 mm | N/A 1.600 in40.64 mm | N/A 1.600 in40.64 mm | |||||
| Weight | N/A 2.13 lb | N/A 2.13 lb | N/A 2.13 lb | N/A 2.50 lb | N/A 2.50 lb | |||||
| Torque Capacity | N/A 12.00 in·lb | N/A 18.00 in·lb | N/A 27.00 in·lb | N/A 18.00 in·lb | N/A 27.00 in·lb | |||||
| Motor Power at 1,150 rpm | N/A 0.25 hp | N/A 0.33 hp | N/A 0.50 hp | N/A 0.33 hp | N/A 0.50 hp | |||||
| Motor Power at 1,750 rpm | N/A 0.33 hp | N/A 0.50 hp | N/A 0.75 hp | N/A 0.50 hp | N/A 0.75 hp | |||||
| UPC Number | N/A 27806 | N/A 27809 | N/A 27812 | N/A 27815 | N/A 27818 | |||||
| Cubic inches | N/A 32.10256 in³ | N/A 32.10256 in³ | N/A 32.10256 in³ | N/A 44.96000 in³ | N/A 44.96000 in³ | |||||
|
|
||||||||||