| Items |
513016K Automotive Aftermarket Hub Assemblies |
513017K Automotive Aftermarket Hub Assemblies |
513107 Automotive Aftermarket Hub Assemblies |
513109 Automotive Aftermarket Hub Assemblies |
513111 Automotive Aftermarket Hub Assemblies |
|||||
| Bolt Circle Diameter | N/A 4.528 | N/A 3.937 | N/A 4.5 | N/A 4.5 | N/A | |||||
| Bolt Size | N/A 0.51 | N/A 0.51 | N/A M12X1.75 | N/A 1/2-20 | N/A | |||||
| Bolt Qty | N/A 3 | N/A 3 | N/A 3 | N/A 4 | N/A | |||||
| Bearing Type | N/A Tapered | N/A Ball Bearing | N/A Ball Bearing | N/A Ball Bearing | N/A Ball Bearing | |||||
| ABS | N/A Y | N/A | N/A | N/A Y | N/A Y | |||||
| Wheel Stud Size (in.) | N/A M12X1.5 | N/A M12X1.5 | N/A 1/2-20 | N/A 1/2-20 | N/A M12X1.5 | |||||
| Wheel Stud Qty | N/A 5 | N/A 5 | N/A 5 | N/A 6 | N/A 4 | |||||
| Wheel Studs | N/A Y | N/A Y | N/A Y | N/A | N/A N | |||||
| Flange Shape | N/A Modified | N/A Modified | N/A Modified | N/A Rectangle | N/A | |||||
| Spline Quantity | N/A 27 | N/A 33 | N/A 27 | N/A 31 | N/A | |||||
|
|
||||||||||