Print Back
timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit
Unit of Measure
Items timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit
DRNR 15/16
Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar
timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit
DRNR1 3/16
Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar
timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit
DRNR1 7/16
Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar
timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit
DRNR1 11/16
Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar
timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit
DRNR1 15/16
Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar
Shaft Size d N/A 15/16 in N/A 1 3/16 in N/A 1 7/16 in N/A 1 11/16 in N/A 1 15/16 in
Bearing Type N/A Ball Bearing
Bearing Number N/A 1015KR N/A 1103KR N/A 1107KR N/A 1111KR N/A 1115KR
Base Width A N/A 108 mm4.25 in N/A 108 mm4.25 in N/A 139.7 mm5.5 in N/A 139.7 mm5.5 in N/A 177.8 mm7 in
Base to Center Height H N/A 63.5 mm2.5 in N/A 63.5 mm2.5 in N/A 76.2 mm3 in N/A 76.2 mm3 in N/A 88.9 mm3.5 in
Foot Height H1 N/A 19 mm0.75 in N/A 22.2 mm7/8 in N/A 25.4 mm1 in N/A 25.4 mm1 in N/A 28.5 mm1-1/8 in
Total Height H2 N/A 99.2 mm3.91 in N/A 105.6 mm4.156 in N/A 123.8 mm4.875 in N/A 133.4 mm5.25 in N/A 150.8 mm5.313 in
Total Length L N/A 196.8 mm7 3/4 in N/A 196.8 mm7 3/4 in N/A 254 mm10 in N/A 254 mm10 in N/A 304.8 mm12 in
Dimension L1 N/A 71.4 mm2.813 in N/A 84.1 mm3.313 in N/A 95.2 mm3.75 in N/A 114.3 mm4.5 in N/A 123.8 mm4.875 in
Bolt Hole Spacing J N/A 158.8 mm6.25 in N/A 158.8 mm6.25 in N/A 203.2 mm8 in N/A 203.2 mm8 in N/A 241.3 mm9.5 in
Bolt Hole Spacing [Lateral] J1 N/A 69.8 mm2.75 in N/A 69.8 mm2.75 in N/A 88.9 mm3.5 in N/A 88.9 mm3.5 in N/A 114.3 mm4-1/2 in
Bolt Hole Width N N/A 12.7 mm0.500 in N/A 12.7 mm0.500 in N/A 15.9 mm0.625 in N/A 15.9 mm0.625 in N/A 17.5 mm0.69 in
Bolt Hole Length N1 N/A 15.9 mm0.625 in N/A 15.9 mm0.625 in N/A 22.2 mm0.875 in N/A 22.2 mm0.875 in N/A 28.5 mm1.125 in
Total Width O N/A 200 mm7.8750 in N/A 203.2 mm8 in N/A 276.2 mm10.875 in N/A 279.4 mm11 in N/A 352.4 mm13.875 in
Dimension P N/A 146 mm5.75 in N/A 142.9 mm5.625 in N/A 211.5 mm8.328 in N/A 209.6 mm8.25 in N/A 276.2 mm10.875 in
Dimension d1 N/A 38.1 mm1.5 in N/A 44.1 mm1.736 in N/A 54 mm2.126 in N/A 63.5 mm2.5 in N/A 69.9 mm2.752 in
Static Load Rating N/A 7800 N1750 lbf N/A 11300 N2530 lbf N/A 15300 N3440 lbf N/A 20500 N4600 lbf N/A 23200 N5210 lbf
Dynamic Load Rating N/A 15500 N3490 lbf N/A 21600 N4850 lbf N/A 28500 N6400 lbf N/A 36300 N8160 lbf N/A 38900 N8740 lbf
Housing Construction N/A Four-Bolt Double Pillow Block