| Items |
YAK 1/2 Fafnir® Pillow Block Mounted Bearings Setscrew Locking |
SAK 1/2 Fafnir® Pillow Block Mounted Bearings Setscrew Locking |
YAS 1/2 Fafnir® Pillow Block Mounted Bearings Setscrew Locking |
SAS 1/2 Fafnir® Pillow Block Mounted Bearings Setscrew Locking |
YAK 5/8 Fafnir® Pillow Block Mounted Bearings Setscrew Locking |
|||||
| Series | N/A Industrial | N/A Standard | N/A Industrial | N/A Standard | N/A Industrial | |||||
| Shaft Size d | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A GY1008KRRB | N/A GYA008RRB | N/A GY1008KRRB | N/A GYA008RRB | N/A GY1010KRRB | |||||
| Base to Center Height H | N/A 26.99 mm1.063 in | N/A 26.99 mm1.063 in | N/A 30.16 mm1.187 in | N/A 30.16 mm1.187 in | N/A 26.99 mm1.063 in | |||||
| Total Length L | N/A 123.8 mm4.874 in | |||||||||
| Total Width A | N/A 30.2 mm1.189 in | |||||||||
| Bolt Hole Spacing J | N/A 92.1 mm3.626 in | |||||||||
| Bolt Hole Width N | N/A 11.1 mm0.437 in | |||||||||
| Bolt Hole Length N1 | N/A 22.2 mm0.874 in | |||||||||
| Foot Height H1 | N/A 8.7 mm | N/A 8.7 mm | N/A 11.9 mm | N/A 11.9 mm | N/A 8.7 mm | |||||
| Total Height H2 | N/A 53.2 mm2.094 in | N/A 53.2 mm2.094 in | N/A 56.4 mm2.22 in | N/A 56.4 mm2.22 in | N/A 53.2 mm2.094 in | |||||
| Inside Ring Width B | N/A 27.38 mm1.078 in | N/A 23.8 mm0.9370 in | N/A 27.38 mm1.078 in | N/A 23.8 mm0.9370 in | N/A 27.38 mm1.078 in | |||||
| Dimension S1 | N/A 15.88 mm0.625 in | N/A 15.85 mm0.624 in | N/A 15.88 mm0.625 in | N/A 15.85 mm0.624 in | N/A 15.88 mm0.625 in | |||||
| Dimension F | N/A 22.86 mm0.9 in | N/A 24.6 mm0.969 in | N/A 22.86 mm0.9 in | N/A 24.6 mm0.969 in | N/A 22.86 mm0.9 in | |||||
| Static Load Rating | N/A 4700 N1070 lbf | |||||||||
| Dynamic Load Rating | N/A 10700 N2380 lbf | |||||||||
| Seal Type | N/A Shroud Seal | N/A Narrow Shroud | N/A Shroud Seal | N/A Narrow Shroud | N/A Shroud Seal | |||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 0.4536 Kg1 lb | N/A 0.42 Kg0.926 lb | N/A 0.4536 Kg1 lb | N/A 0.42 Kg0.926 lb | N/A 0.4536 Kg1 lb | |||||
| Alternate Part Name | N/A YAK1/2 | N/A SAK1/2 | N/A YAS1/2 | N/A SAS1/2 | N/A YAK5/8 | |||||
|
|
||||||||||