| Items |
RAT 1/2 Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar |
RAT 5/8 Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar |
RRT 5/8 Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar |
RAT 17 Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar |
RRT 17 Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar |
|||||
| Series | N/A Light-Duty | |||||||||
| Shaft Size d | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 17 mm | N/A 17 mm | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A RA008RRB | N/A RA010RRB | N/A 1010KRRB | N/A RAE17RRB | N/A E17KRRB | |||||
| Collar No. | N/A S1008K | N/A S1010K | N/A S1010K | N/A SE17K | N/A SE17K | |||||
| Total Length H | N/A 81 mm3.188 in | |||||||||
| Total Height L | N/A 58.7 mm2.313 in | |||||||||
| Housing Width A | N/A 14.2 mm0.563 in | |||||||||
| Bolt Hole Spacing J | N/A 63.5 mm2.5 in | |||||||||
| Bolt Hole Size N | N/A 7.1 mm0.281 in | |||||||||
| Flange Thickness A1 | N/A 3.81 mm0.15 in | |||||||||
| Dimension E | N/A 23.8 mm0.938 in | |||||||||
| Dimension H2 | N/A 49.2 mm1.938 in | |||||||||
| Dimension K | N/A 5.6 mm0.219 in | |||||||||
| Dimension d1 | N/A 28.6 mm1.126 in | |||||||||
| Short Shank - P | N/A 0.15 mm0.006 in | |||||||||
| Long Shank - P | N/A 2.54 mm0.1 in | |||||||||
| Flange Hole Diam. to Clear Sq. Shank N2 | N/A 10.3 mm0.406 in | |||||||||
| Static Load Rating | N/A 4700 N1070 lbf | |||||||||
| Dynamic Load Rating | N/A 10700 N2380 lbf | |||||||||
| Seal Type | N/A Molded Shroud | N/A Molded Shroud | N/A Shroud Seal | N/A Molded Shroud | N/A Shroud Seal | |||||
| Housing Construction | N/A Two-Bolt Flange | |||||||||
| Stamping Size | N/A 40MST | |||||||||
| Stamping Radial Load Rating | N/A 2650 N600 lbf | |||||||||
| Weight | N/A 0.213 Kg0.470 lb | |||||||||
|
|
||||||||||