| Items |
GMM-3M-470 Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision |
GMB-3M-470 Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision |
GMM-3MF-470 Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision |
GMB-3MF-470 Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision |
GMM-3MZ-470 Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| Ball Shoulder Configuration | N/A See Detail "A" | |||||||||
| B - Ball Bore | N/A .1900 in | |||||||||
| W - Ball Width | N/A .437 in | |||||||||
| H - Head Width | N/A .281 in | |||||||||
| A - Base to Center | N/A 1.562 in | |||||||||
| D - Head Diameter | N/A .750 in | |||||||||
| O - Ball Shoulder Diameter | N/A .315 in | |||||||||
| Ball Diameter | N/A .500 in | |||||||||
| C - Thread Length | N/A .969 in | |||||||||
| F - Drilled Hole Diameter Ref. | N/A | |||||||||
| Thread Size | N/A 1/4-28 | |||||||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle | N/A 17 º | |||||||||
| Ultimate Radial Static Load Capacity | N/A 2,158 lbs | N/A 2,158 lbs | N/A Consult Engineering Department | N/A Consult Engineering Department | N/A Consult Engineering Department | |||||
| Approximate Brg. Weight | N/A .05 lb | |||||||||
| Type of Lubrication | N/A None | N/A None | N/A Flush Fitting | N/A Flush Fitting | N/A Zerk Fitting | |||||
|
|
||||||||||