Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMW-3MZ-470 = Zerk Type Fitting GMW-3MF-470 = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
  • For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
GMW-M & GMG-M Image
Unit of Measure
Items GMW-M & GMG-M Detail "A"
GMW-3M-470
Aurora Bearing GMW-M & GMG-M Series Female Rod Ends - General Aviation - Precision
GMW-M & GMG-M Detail "A"
GMG-3M-470
Aurora Bearing GMW-M & GMG-M Series Female Rod Ends - General Aviation - Precision
GMW-M & GMG-M Detail "A"
GMW-3MF-470
Aurora Bearing GMW-M & GMG-M Series Female Rod Ends - General Aviation - Precision
GMW-M & GMG-M Detail "A"
GMG-3MF-470
Aurora Bearing GMW-M & GMG-M Series Female Rod Ends - General Aviation - Precision
GMW-M & GMG-M Detail "A"
GMW-3MZ-470
Aurora Bearing GMW-M & GMG-M Series Female Rod Ends - General Aviation - Precision
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
Ball Shoulder Configuration N/A See Detail "A"
B - Ball Bore N/A .1900 in
W - Ball Width N/A .437 in
H - Head Width N/A .328 in
A - Base to Center N/A 1.375 in
D - Head Diameter N/A .750 in
K - Shank Diameter N/A .468 in
J - Wrench Flat Width N/A .375 in
N - Base to Inspection Hole Center N/A .312 in
O - Ball Shoulder Diameter N/A .315 in
Ball Diameter N/A .500 in
C - Thread Depth [inch] N/A .750 in
Thread Size N/A 1/4-28
Thread Class N/A UNF-3B N/A UNF-3B-LH N/A UNF-3B N/A UNF-3B-LH N/A UNF-3B
a - Misalignment Angle N/A 10 º
Ultimate Radial Static Load Capacity N/A 2,881 lbs N/A 2,881 lbs N/A Consult Engineering Department N/A Consult Engineering Department N/A Consult Engineering Department
Approximate Brg. Weight N/A .06 lb
Type of Lubrication N/A None N/A None N/A Flush Fitting N/A Flush Fitting N/A Zerk Fitting