| Items |
ASXM-4 Aurora Bearing ASXM & ASXB Male Rod Ends |
ASXB-4 Aurora Bearing ASXM & ASXB Male Rod Ends |
ASXMK-4 Aurora Bearing ASXM & ASXB Male Rod Ends |
ASXBK-4 Aurora Bearing ASXM & ASXB Male Rod Ends |
ASXM-4F Aurora Bearing ASXM & ASXB Male Rod Ends |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .2500 in | N/A .2500 in | N/A .2500 in | N/A .2500 in | N/A .2500 in | |||||
| W - Ball Width | N/A .375 in | |||||||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | |||||
| D - Head Diameter | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | |||||
| O - Ball Shoulder Diameter | N/A .375 in | |||||||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
| G - Base to Center of Keyway Radius | N/A | N/A | N/A .980 in | N/A .980 in | N/A | |||||
| K - Keyway Width | N/A | N/A | N/A .062 in | N/A .062 in | N/A | |||||
| P - Keyway Depth | N/A | N/A | N/A .268 in | N/A .268 in | N/A | |||||
| C - Thread Length | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | |||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
| a - Misalignment Angle | N/A 5 º | |||||||||
| Radial Clearance in. | N/A .002 Max. | |||||||||
| Ultimate Radial Static Load Capacity | N/A 7,356 lbs | N/A 7,356 lbs | N/A 7,356 lbs | N/A 7,356 lbs | N/A Consult Engineering Department | |||||
| Approximate Brg. Weight | N/A .07 lb | |||||||||
| Keyway | N/A | N/A | N/A Keyway | N/A Keyway | N/A | |||||
|
|
||||||||||