Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
ASXW-4T Aurora Bearing ASXW-T & ASXG-T Female Rod Ends |
ASXG-4T Aurora Bearing ASXW-T & ASXG-T Female Rod Ends |
ASXWK-4T Aurora Bearing ASXW-T & ASXG-T Female Rod Ends |
ASXGK-4T Aurora Bearing ASXW-T & ASXG-T Female Rod Ends |
ASXW-4T-10 Aurora Bearing ASXW-T & ASXG-T Female Rod Ends |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A .2500 in | N/A .2500 in | N/A .2500 in | N/A .2500 in | N/A .2500 in | |||||
| W - Ball Width | N/A .375 in | |||||||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | |||||
| A - Base to Center | N/A 1.469 in | N/A 1.469 in | N/A 1.469 in | N/A 1.469 in | N/A 1.469 in | |||||
| D - Head Diameter | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | |||||
| O - Ball Shoulder Diameter | N/A .375 in | |||||||||
| E - Diameter | N/A .485 in | |||||||||
| K - Boss Diameter | N/A .562 in | |||||||||
| J - Wrench Flat Width | N/A .500 in | |||||||||
| F - Boss Height | N/A .188 in | N/A .188 in | N/A .188 in | N/A .188 in | N/A .188 in | |||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
| C - Thread Depth [inch] | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | |||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B | |||||
| M - Keyway Width | N/A | |||||||||
| N - Keyway Height | N/A | N/A | N/A .060 in | N/A .060 in | N/A | |||||
| R - Keyway Radius | N/A | N/A | N/A .083 in | N/A .083 in | N/A | |||||
| a - Misalignment Angle | N/A 5 º | |||||||||
| No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | |||||
| Ultimate Radial Static Load Capacity | N/A 7,356 lbs. | |||||||||
| Axial Proof Load | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | |||||
| Approximate Brg. Weight | N/A .084 lb | N/A .084 lb | N/A .084 lb | N/A .084 lb | N/A .084 lb | |||||
| Keyway | N/A | N/A | N/A Keyway | N/A Keyway | N/A | |||||
|
|
||||||||||