Print Back
Unit of Measure
Items Image
84527107814
LH Type Hydraulic Couplings
Image
84527107819
LH Type Hydraulic Couplings
Image
84527107820
LH Type Hydraulic Couplings
Image
84527107827
LH Type Hydraulic Couplings
Image
84527107829
LH Type Hydraulic Couplings
Description  N/A LH200-HUB-11/16-3/16X3/32KW N/A LH200-HUB-1-1/4-1/4X1/8KW N/A LH200-HUB-1-3/8-3/8X3/16KW N/A LH300-HUB-1"-3/16X3/32KW N/A LH300-HUB-1-1/4-1/4X1/8KW
Material N/A
Weight N/A 1.78 lb N/A 1.54 lb N/A 1.47 lb N/A 2.82 lb N/A 2.67 lb
UPC Number N/A 0845271078149 N/A 0845271078194 N/A 0845271078200 N/A 0845271078279 N/A 0845271078293
Keyway Size N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in N/A 3/8 x 3/16 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in