Items |
![]() 84527105240 Vertical Mount Gasket |
![]() 84527105238 Vertical Mount Gasket / Horizontal Mounting Option |
![]() 84527105239 Vertical Mount Gasket / Horizontal Mounting Option |
|||
Description | N/A BHN-182-GASKET-VERTICAL V3 | N/A BHN-56-GASKET-VERTICAL HV | N/A BHN-182-GASKET-VERTICAL HV | |||
Size | N/A 11.44 x 9.06 x 0.06 in | N/A 6.75 x 5.19 x 0.06 in | N/A 8.94 x 6.38 x 0.06 in | |||
Type | N/A Gaskets | |||||
Motor Flange Outside Diameter | N/A 11.50 in292.10 mm | N/A 6.810 in172.97 mm | N/A 11.50 in292.10 mm | |||
Inside Diameter | N/A 6.250 in | N/A 5.190 in | N/A 6.250 in | |||
Thickness | N/A 0.060 in | |||||
Weight | N/A 0.04 lb | N/A 0.02 lb | N/A 0.04 lb | |||
Material | N/A Cork | |||||
Color | N/A Natural | |||||
Frame Size | N/A 182C - 256TC | N/A 56C - 145TC | N/A 182C - 256TC | |||
Mount Type | N/A BHN-182 GASKET VERTICAL V3 | N/A BHN-56 GASKET VERTICAL HV | N/A BHN-182 GASKET VERTICAL HV | |||
Mounting Style | N/A Vertical | |||||
Cubic inches | N/A 0.04140 in³ | N/A 0.02452 in³ | N/A 0.04140 in³ | |||
|