| Items |
N 048-P 48 Inch Accessories - Locknut and Lockplate |
N 052-P 52 Inch Accessories - Locknut and Lockplate |
N 056-P 56 Inch Accessories - Locknut and Lockplate |
N 060-P 60 Inch Accessories - Locknut and Lockplate |
N 064-P 64 Inch Accessories - Locknut and Lockplate |
|||||
| Bearing Bore | N/A 240 mm | N/A 260 mm | N/A 280 mm | N/A 300 mm | N/A 320 mm | |||||
| Major Diameter | N/A 239.83 mm9.442 in | N/A 258.88 mm10.192 in | N/A 279.5 mm11.004 in | N/A 299.34 mm11.785 in | N/A 319.07 mm12.562 in | |||||
| Threads No. per Inch | N/A 6 | |||||||||
| Relief Diameter A | N/A 233.71 mm9.201 in | N/A 252.76 mm9.951 in | N/A 273.38 mm10.763 in | N/A 293.22 mm11.544 in | N/A 312.95 mm12.321 in | |||||
| Diameter S-3 | N/A 233.36 mm9 3/16 in | N/A 252.41 mm9 15/16 in | N/A 273.05 mm10 3/4 in | N/A 292.10 mm11 1/2 in | N/A 312.74 mm12 5/16 in | |||||
| L1 | N/A 37.29 mm1.468 in | N/A 38.89 mm1.531 in | N/A 41.28 mm1.625 in | N/A 42.85 mm1.687 in | N/A 45.24 mm1.781 in | |||||
| H2 | N/A 11.13 mm0.438 in | |||||||||
| S3 | N/A 28.6 mm1.125 in | N/A 30.2 mm1 3/16 in | N/A 31.8 mm1.250 in | N/A 34.9 mm1.375 in | N/A 36.5 mm1 7/16 in | |||||
| C1 | N/A 290.65 mm11.443 in | N/A 309.7 mm12.193 in | N/A 330.33 mm13.005 in | N/A 360.5 mm14.193 in | N/A 381.13 mm15.005 in | |||||
| D | N/A 34.39 mm1.354 in | N/A 35.97 mm1.416 in | N/A 38.35 mm1.51 in | N/A 39.95 mm1.573 in | N/A 42.32 mm1.666 in | |||||
| G | N/A 21.84 mm0.86 in | N/A 21.84 mm0.86 in | N/A 24.89 mm0.98 in | N/A 24.89 mm0.98 in | N/A 24.89 mm0.98 in | |||||
| H14 | N/A 9.78 mm0.385 in | N/A 9.78 mm0.385 in | N/A 9.78 mm0.385 in | N/A 12.95 mm0.51 in | N/A 12.95 mm0.51 in | |||||
| R | N/A 203.2 mm8 in | N/A 228.6 mm9 in | N/A 228.6 mm9 in | N/A 254 mm10 in | N/A 254 mm10 in | |||||
| F | N/A 43.26 mm1.703 in | N/A 44.85 mm1.766 in | N/A 47.23 mm1.859 in | N/A 50.01 mm1.969 in | N/A 52.39 mm2.063 in | |||||
| Locknut | N/A N 048 | N/A N 052 | N/A N 056 | N/A N 060 | N/A N 064 | |||||
| Lockplate | N/A P 48 | N/A P 52 | N/A P 56 | N/A P 60 | N/A P 64 | |||||
|
||||||||||