| Items |
QF5 Assembly W/Red Standard Coupling with High-Speed Cover |
QF5 Assembly W/Blue Standard Coupling with High-Speed Cover |
QF5 Assembly W/White Standard Coupling with High-Speed Cover |
QF15 Assembly W/Red Standard Coupling with High-Speed Cover |
QF15 Assembly W/Blue Standard Coupling with High-Speed Cover |
|||||
| Pilot-Bore Diameter | N/A | N/A | N/A | N/A 17/32 | N/A 17/32 | |||||
| Maximum Bore Size - Standard Keyway | N/A 25 mm1 1/4 in | N/A 25 mm1 1/4 in | N/A 25 mm1 1/4 in | N/A 40 mm1 5/8 in | N/A 40 mm1 5/8 in | |||||
| Max. RPM | N/A 12000 rpm | N/A 12000 rpm | N/A 12000 rpm | N/A 9000 rpm | N/A 9000 rpm | |||||
| Color | N/A Red | N/A Blue | N/A White | N/A Red | N/A Blue | |||||
| Continuous Torque | N/A 43 N·m377 in·lb | N/A 93 N·m819 in·lb | N/A 93 N·m819 in·lb | N/A 120 N·m1059 in·lb | N/A 234 N·m2075 in·lb | |||||
|
|
||||||||||