Print Back
Filler Breathers - Metric
Unit of Measure
Items Filler Breathers - Metric - E 35 ES
84527101801
Filler Breathers
Filler Breathers - Metric - EB 50-10
84527101802
Filler Breathers
Filler Breathers - Metric - EB 80-10
84527101803
Filler Breathers
Description  N/A FILLER BREATHER-E 35 ES N/A FILLER BREATHER-EB 50-10-1PC N/A FILLER BREATHER-EB 80-10
Height N/A 4.53 in N/A 4.25 in N/A 5.320 in
Width N/A 2.600 in N/A 1.730 in N/A 3.270 in
Air Filter Size N/A 45.00 µ N/A 10.00 µ N/A 10.00 µ
Material N/A Plastic N/A Metal N/A Metal
Weight N/A 0.29 lb N/A 0.25 lb N/A 0.78 lb
Recess Tank Lid Diameter N/A 1.810 in46.00 mm N/A 1.180 in30.00 mm N/A 2.010 in51.00 mm
Length N/A 2.600 in66.04 mm N/A 1.730 in43.94 mm N/A 3.270 in83.06 mm
Type N/A E 35 ES N/A EB 50-10 N/A EB 80-10
UPC Number N/A 1801 N/A 1802 N/A 1803
Cubic inches N/A 30.62280 in³ N/A 12.71983 in³ N/A 56.88623 in³