| Items |
68514414330 Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores |
68514414332 Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores |
68514414335 Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores |
68514414338 Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores |
68514414343 Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A SC500-CP-1/2-1/8X1/16KW | N/A SC625-CP-5/8-3/16X3/32KW | N/A SC750-CP-3/4-3/16X3/32KW | N/A SC875-CP-7/8-3/16X3/32KW | N/A SC1000-CP-1"-1/4X1/8KW | |||||
| Bore Size | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 1 in | |||||
| Type | N/A Rigid Coupling | |||||||||
| Coupling | N/A SC500 | N/A SC625 | N/A SC750 | N/A SC875 | N/A SC1000 | |||||
| Material | N/A Steel | |||||||||
| Bolt Size (Dimension T) | N/A 1/4-20 x 3/16 | N/A 5/16-18 x 1/4 | N/A 5/16-18 x 5/16 | N/A 5/16-18 x 5/16 | N/A 3/8-16 x 3/8 | |||||
| Keyway Size | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | |||||
| Weight | N/A 0.25 lb | N/A 0.52 lb | N/A 0.80 lb | N/A 1.02 lb | N/A 2.00 lb | |||||
| Style | N/A Rigid | |||||||||
| Outside Diameter | N/A 1.000 in | N/A 1.250 in | N/A 1.500 in | N/A 1.75 in | N/A 2.000 in | |||||
| Overall Length | N/A 1.500 in | N/A 2.000 in | N/A 2.000 in | N/A 2.000 in | N/A 3.000 in | |||||
| Color | N/A Gray/Metallic | |||||||||
| Normal Temperature Range | N/A -40 to 1000 ºF | |||||||||
| Nominal Torque | N/A Determined by Key Stock Material | |||||||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Speed | N/A 3600.00 rpm | |||||||||
| Dimension SL | N/A 0.380 in9.65 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.750 in19.05 mm | |||||
| Coupling Type | N/A Rigid | |||||||||
| UPC Number | N/A 14330 | N/A 14332 | N/A 14335 | N/A 14338 | N/A 14343 | |||||
| Cubic inches | N/A 1.50000 in³ | N/A 3.12500 in³ | N/A 4.50000 in³ | N/A 6.12500 in³ | N/A 12.00000 in³ | |||||
|
|
||||||||||