The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.
Items |
![]() 68514463941 RunRight® Chain Rider Sets (with hardware) |
![]() 68514457726 RunRight® Chain Rider Sets (with hardware) |
![]() 68514453094 RunRight® Chain Rider Sets (with hardware) |
![]() 68514443499 RunRight® Chain Rider Sets (with hardware) |
![]() 68514443387 RunRight® Chain Rider Sets (with hardware) |
|||||
Description | N/A RCG-ANSI 35-GUIDE MM W/HDWR | N/A RCG-ANSI 41-GUIDE IN W/HDWR | N/A RCG-ANSI 40-GUIDE MM W/HDWR | N/A RCG-ANSI 50-GUIDE MM W/HDWR | N/A RCG-ANSI 60-GUIDE MM W/HDWR | |||||
Rider Width (Dim B) | N/A 10 mm0.4 in | N/A 10 mm0.4 in | N/A 13.9 mm0.55 in | N/A 16.6 mm0.65 in | N/A 19.5 mm0.77 in | |||||
Adjusting Range (Dim R) | N/A 19 to 34 mm0.75 to 1.34 in | N/A 19 to 34 mm0.75 to 1.34 in | N/A 23 to 41 mm0.91 to 1.61 in | N/A 24 to 39 mm0.95 to 1.54 in | N/A 30 to 61 mm1.18 to 2.40 in | |||||
Type | N/A Chain Rider | |||||||||
Application | N/A Chain Rider | |||||||||
Contents | N/A One Complete Unit | |||||||||
Idler Bolt Size (Dim A) | N/A M8 | N/A 3/8" | N/A M10 | N/A M10 | N/A M12 | |||||
UPC Number | N/A | |||||||||
ANSI Chain Size | N/A 41 | N/A 41 | N/A 40 | N/A 50 | N/A 60 | |||||
Chain Rider Number | N/A P3/8-8 | N/A P3/8-8 | N/A P1/2-10 | N/A P5/8-10 | N/A P3/4-12 | |||||
Use with Tensioner Size | N/A RT 11-M | N/A RT 11 | N/A RT 15/18-M | N/A RT 15/18-M | N/A RT 27-M | |||||
|