RunRight® RT B tensioners are designed for longer length chain drive applications. They are manufactured with powder metal or cast iron housings, cast iron arms and inner squares, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514463729 RunRight® Metric Tensioners - Type RT B (Double Arm) |
![]() 68514463730 RunRight® Metric Tensioners - Type RT B (Double Arm) |
||
Description | N/A RT-B-18-TENSNR MM | N/A RT-B-27-TENSNR MM | ||
Mounting Bolt Size (Dimension H) | N/A M10 | N/A M12 | ||
Series | N/A RT B | |||
Type | N/A Chain/Belt Tensioner | |||
Element Material | N/A Natural Rubber | |||
Application | N/A Belt/Chain Tensioner | |||
Contents | N/A One Complete Unit | |||
Max. Distance (Dimension S) | N/A 1.970 in | N/A 2.560 in | ||
Tensioner Size | N/A RT B18 | N/A RT B27 | ||
Dimension D | N/A 58 mm2.280 in | N/A 78 mm3.07 in | ||
Dimension E | N/A 78 mm3.110 in | N/A 108 mm4.250 in | ||
Dimension G | N/A 6 mm0.280 in | N/A 8 mm0.310 in | ||
Dimension J1 | N/A 100 mm3.940 in | N/A 130 mm5.120 in | ||
Dimension J2 | N/A 80 mm3.150 in | N/A 100 mm3.940 in | ||
Dimension K | N/A 30 mm1.180 in | N/A 50 mm1.970 in | ||
Dimension L | N/A 115 mm4.530 in | N/A 155 mm6.100 in | ||
Dimension M | N/A 30 mm1.180 in | N/A 40 mm1.570 in | ||
Dimension O | N/A 35 mm1.380 in | N/A 52 mm2.050 in | ||
Dimension P | N/A 10.5 mm0.41 in | |||
Dimension T | N/A 10.5 mm0.41 in | N/A 12.5 mm0.49 in | ||
UPC Number | N/A | |||
|