| Items |
68514435368 E & N Type Elastomer Sleeves |
68514435600 E & N Type Elastomer Sleeves |
68514436414 E & N Type Elastomer Sleeves |
68514436419 E & N Type Elastomer Sleeves |
68514436424 E & N Type Elastomer Sleeves |
|||||
| Description | N/A 5E-SLEEVE | N/A 6E-SLEEVE | N/A 7E-SLEEVE | N/A 8E-SLEEVE | N/A 9E-SLEEVE | |||||
| Min. Bore | N/A 0.500 in | N/A 0.625 in | N/A 0.625 in | N/A 0.750 in | N/A 0.875 in | |||||
| Max. Bore | N/A 1.188 in | N/A 1.438 in | N/A 1.625 in | N/A 1.938 in | N/A 2.375 in | |||||
| Coupling Size | N/A 5E | N/A 6E | N/A 7E | N/A 8E | N/A 9E | |||||
| Sleeve Type | N/A E | |||||||||
| Type | N/A Sleeves for S-Flex Endurance Couplings | |||||||||
| Length (Dimension G) | N/A 0.750 in19.05 mm | N/A 0.880 in22.35 mm | N/A 1.000 in25.40 mm | N/A 1.130 in28.70 mm | N/A 1.440 in36.58 mm | |||||
| Outside Diameter | N/A 2.940 in74.68 mm | N/A 3.75 in95.25 mm | N/A 4.340 in110.24 mm | N/A 5.060 in128.52 mm | N/A 6.000 in152.40 mm | |||||
| Material | N/A EPDM | |||||||||
| Color | N/A Black | |||||||||
| Connection Type A x B | N/A Coupling Sleeve | |||||||||
| Dimension L | N/A 1.560 in39.62 mm | N/A 1.880 in47.75 mm | N/A 2.190 in55.63 mm | N/A 2.500 in63.50 mm | N/A 3.000 in76.20 mm | |||||
| Weight | N/A 0.28 lb | N/A 0.41 lb | N/A 0.63 lb | N/A 1.15 lb | N/A 2.35 lb | |||||
| Temperature | N/A -30 to 375 ºF-34 to 135 ºC | |||||||||
| Max. Speed | N/A 7600.00 rpm | N/A 6000 rpm | N/A 5250.00 rpm | N/A 4500 rpm | N/A 3750.00 rpm | |||||
| Angular Misalignment | N/A 1 º | |||||||||
| Max. Parallel Misalignment | N/A 0.062 in | |||||||||
| Max. Torsional Wind-Up Angle | N/A 15.00 º | |||||||||
| Cubic inches | N/A 6.48270 in³ | N/A 12.37500 in³ | N/A 18.83560 in³ | N/A 28.93207 in³ | N/A 51.84000 in³ | |||||
| Nominal Torque | N/A 312 in·lb35.26 N·m | N/A 585 in·lb66.09 N·m | N/A 940 in·lb106.20 N·m | N/A 1475 in·lb166.66 N·m | N/A 2340 in·lb264.38 N·m | |||||
| Axial Misalignment | N/A 0.1250 in | |||||||||
|
|
||||||||||