Print Back
    Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
Set of Saga General Purpose Coupling Bolts & Washers - Imperial
Set of Saga General Purpose Coupling Bolts & Washers - Imperial-2
Unit of Measure
Items Set of Saga General Purpose Coupling Bolts & Washers - Imperial
68514417507
Zinc Plated Steel Shaft Collars - Imperial
Set of Saga General Purpose Coupling Bolts & Washers - Imperial
68514417508
Zinc Plated Steel Shaft Collars - Imperial
Set of Saga General Purpose Coupling Bolts & Washers - Imperial
68514417509
Zinc Plated Steel Shaft Collars - Imperial
Set of Saga General Purpose Coupling Bolts & Washers - Imperial
68514417510
Zinc Plated Steel Shaft Collars - Imperial
Set of Saga General Purpose Coupling Bolts & Washers - Imperial
68514417511
Zinc Plated Steel Shaft Collars - Imperial
Description  N/A LSC-2-SHAFT COLLAR N/A LSC-3-SHAFT COLLAR N/A LSC-4-SHAFT COLLAR N/A LSC-5-SHAFT COLLAR N/A LSC-6-SHAFT COLLAR
Shaft Collar Size N/A LSC-2 N/A LSC-3 N/A LSC-4 N/A LSC-5 N/A LSC-6
Outside Diameter   N/A 3/8 in N/A 7/16 in N/A 1/2 in N/A 5/8 in N/A 3/4 in
Inside Diameter  N/A 1/8 in N/A 3/16 in N/A 1/4 in N/A 5/16 in N/A 3/8 in
Dimension W N/A 1/4 in N/A 1/4 in N/A 5/16 in N/A 5/16 in N/A 3/8 in
Type N/A Shaft Collars
Material N/A Zinc Plated Steel
Collar Finish N/A Zinc Plated
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.02 lb N/A 0.03 lb
Screw Size N/A 6-32 N/A 8-32 N/A 10-24 N/A 10-32 N/A 1/4-20
Set Screw Thread Size (Dimension T) N/A 6-32 x 1/8 N/A 8-32 x 1/8 N/A 10-24 x 1/8 N/A 10-32 x 3/16 N/A 1/4-20 x 3/16
Screw Type N/A Socket Cup Point Set Screws
Style N/A One-Piece
Application N/A For fully engage the shaft without marring or causing other shaft damage.
Cubic inches N/A 0.03516 in³ N/A 0.04785 in³ N/A 0.07813 in³ N/A 0.12207 in³ N/A 0.21094 in³
UPC Number N/A 17507 N/A 17508 N/A 17509 N/A 17510 N/A 17511