Items |
HSY035MM HSY Backing Plate |
HSY107 HSY Backing Plate |
HSY108 HSY Backing Plate |
HSY111 HSY Backing Plate |
HSY040MM HSY Backing Plate |
|||||
Shaft Size | N/A 35 mm | N/A 1 7/16 in | N/A 1 1/2 in | N/A 1 11/16 in | N/A 40 mm | |||||
Dimension A1 | N/A 0.2 in5.1 mm | N/A 0.2 in5.1 mm | N/A 0.2 in5.1 mm | N/A 0.35 in8.9 mm | N/A 0.35 in8.9 mm | |||||
Dimension A2 | N/A 0.3 in7.6 mm | N/A 0.3 in7.6 mm | N/A 0.3 in7.6 mm | N/A 0.45 in11.4 mm | N/A 0.45 in11.4 mm | |||||
Dimension C | N/A 3.38 in85.9 mm | N/A 3.38 in85.9 mm | N/A 3.38 in85.9 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | |||||
|