| Items |
HSE311BXHS Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block |
HSE311BRHS Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block |
HSE311BXHSKPS Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block |
HSE311BRHSKPS Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block |
HSE311BXHSRSS Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block |
|||||
| Shaft Size | N/A 3 11/16 in | |||||||||
| Seal Type | N/A Felt Type | N/A Felt Type | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
| Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
| Support Type | N/A Four-Bolt Plummer Block | |||||||||
| Series Type | N/A Heavy Series | |||||||||
| Pillow/Plummer Block Style | N/A Split Cylindrical Housed Unit - Standard | |||||||||
| Bolt Size | N/A 4 x M24 | |||||||||
| Dimension H | N/A 7.520 in191 mm | |||||||||
| Dimension H1 | N/A 1.5 in38 mm | |||||||||
| Dimension H2 | N/A 15.9 in405 mm | |||||||||
| Dimension J | N/A 17.2 in438 mm | |||||||||
| Dimension J1 | N/A | |||||||||
| Dimension J2 | N/A | |||||||||
| Dimension K | N/A 3.2 in82 mm | |||||||||
| Dimension L | N/A 20.2 in514 mm | |||||||||
| Dimension M | N/A 6 in152 mm | |||||||||
| Housing Width | N/A 7.9 in200 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 146800 lbf653000 N | |||||||||
| Cor - Static Load Rating | N/A 176025 lbf783000 N | |||||||||
| Ca - Axial Load Rating | N/A | N/A 7014 lbf31200 N | N/A | N/A 7014 lbf31200 N | N/A | |||||
| Maximum Speed | N/A 1820 rpm | |||||||||
| Weight | N/A 431 lb196.000 Kg | |||||||||
| Bearing Number | N/A HSE311BX | N/A HSE311BR | N/A HSE311BX | N/A HSE311BR | N/A HSE311BX | |||||
| Housing | N/A HSE311HX | N/A HSE311HR | N/A HSE311HX | N/A HSE311HR | N/A HSE311HX | |||||
|
|
||||||||||