| Items |
LSE103BRHTP Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type |
LSE103BRHTPKPS Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type |
LSE103BRHTPRSS Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type |
LSE103BRHTPHTPS Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type |
LSE103BRHTPATL Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type |
|||||
| Shaft Size | N/A 1 3/16 in | |||||||||
| Seal Type | N/A Felt Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | N/A High Temperature Packing | N/A Aluminium Triple Labyrinth | |||||
| Bearing Type | N/A Split Cylindrical Retained Type | |||||||||
| Support Type | N/A Take-Up | |||||||||
| Series Type | N/A Light Series | |||||||||
| Tensioning Unit Type | N/A Push Type | |||||||||
| Dimension B | N/A 4.0 in102 mm | |||||||||
| Dimension N | N/A 6.8 in172 mm | |||||||||
| Dimension D | N/A 6.0 in153 mm | |||||||||
| Dimension V | N/A 3.0 in76 mm | |||||||||
| Dimension P | N/A 0.6 in14 mm | |||||||||
| Dimension H | N/A 1.1 in29 mm | |||||||||
| Dimension S | N/A 1.0 in25 mm | |||||||||
| Dimension U | N/A 0.2 mm5 in | |||||||||
| Dimension Y | N/A 0.5 in13 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 14613 lbf65000 N | |||||||||
| Cor - Static Load Rating | N/A 15287 lbf68000 N | |||||||||
| Ca - Axial Load Rating | N/A 719.38 lbf3200 N | |||||||||
| Maximum Speed | N/A 5400 rpm | |||||||||
| Bearing Number | N/A LSE103BR | |||||||||
| Housing | N/A LSE103HR | N/A LSE103HR | N/A LSE103HR | N/A LSE103HR | N/A LS1HRTL | |||||
|
|
||||||||||