Print Back
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy SS Type – Stainless Steel Jaw Coupling
Unit of Measure
Items Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470036
SS Type Hubs with Keyway - Inch (Imperial) Bores
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470015
SS Type Hubs with Keyway - Inch (Imperial) Bores
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470016
SS Type Hubs with Keyway - Inch (Imperial) Bores
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470019
SS Type Hubs with Keyway - Inch (Imperial) Bores
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470021
SS Type Hubs with Keyway - Inch (Imperial) Bores
Description  N/A SS150-HUB-1-7/8-1/2X1/4KW N/A SS095-HUB-1"-1/4X1/8KW N/A SS095-HUB-1-1/8-1/4X1/8KW N/A SS100-HUB-1"-1/4X1/8KW N/A SS100-HUB-1-1/4-1/4X1/8KW
Bore Size  N/A 1 7/8 in N/A 1 in N/A 1 1/8 in N/A 1 in N/A 1 1/4 in
Coupling Type N/A Jaw
Coupling Size N/A SS150 N/A SS095 N/A SS095 N/A SS100 N/A SS100
Material N/A Stainless Steel
Thread (Dimension T) N/A 3/8-16 N/A 5/16-18 N/A 5/16-18 N/A 5/16-18 N/A 5/16-18
Keyway Size (W x D) N/A 1/2 x 1/4 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in
Length thru Bore N/A 1.75 in44.45 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.38 in35.052 mm N/A 1.38 in35.052 mm
Outside Diameter N/A 3.75 in95.25 mm N/A 2.06 in52.324 mm N/A 2.06 in52.324 mm N/A 2.46 in62.484 mm N/A 2.46 in62.484 mm
Color N/A Metallic
Bore Type N/A Finished Bore
Min. Bore (Dimensions ID1/ID2) N/A 0.625 in15.88 mm N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm N/A 0.437 in11.10 mm N/A 0.437 in11.10 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.875 in47.63 mm N/A 1.000 in25.40 mm N/A 1.000 in25.40 mm N/A 1.375 in34.93 mm N/A 1.375 in34.93 mm
Hub Length N/A 2.75 in69.85 mm N/A 1.52 in38.608 mm N/A 1.52 in38.608 mm N/A 2.09 in53.086 mm N/A 2.09 in53.086 mm
Dimension G N/A 1 in25.40 mm N/A 0.52 in13.208 mm N/A 0.52 in13.208 mm N/A 0.71 in18.034 mm N/A 0.71 in18.034 mm
Cubic inches N/A 38.67188 in³ N/A 6.76719 in³ N/A 6.76719 in³ N/A 13.48384 in³ N/A 13.48384 in³
Weight N/A 3.78 lb N/A 0.80 lb N/A 0.75 lb N/A 1.75 lb N/A 1.60 lb