Print Back
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy SS Type – Stainless Steel Jaw Coupling
Unit of Measure
Items Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470001
SS Type Hubs with Rough Stock Bore (and no setscrew hole)
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470002
SS Type Hubs with Rough Stock Bore (and no setscrew hole)
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470003
SS Type Hubs with Rough Stock Bore (and no setscrew hole)
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470004
SS Type Hubs with Rough Stock Bore (and no setscrew hole)
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514470005
SS Type Hubs with Rough Stock Bore (and no setscrew hole)
Description  N/A SS075-HUB-1/4-RSB-NKW N/A SS095-HUB-7/16-RSB-NKW N/A SS100-HUB-7/16-RSB-NKW N/A SS110-HUB-5/8-RSB-NKW N/A SS150-HUB-5/8-NKW
Bore Size  N/A 1/4 in N/A 7/16 in N/A 7/16 in N/A 5/8 in N/A 5/8 in
Coupling Type N/A Jaw
Coupling Size N/A SS075 N/A SS095 N/A SS100 N/A SS110 N/A SS150
Material N/A Stainless Steel
Length thru Bore N/A 0.82 in20.83 mm N/A 1 in25.4 mm N/A 1.38 in35.05 mm N/A 1.68 in42.672 mm N/A 1.75 in44.45 mm
Outside Diameter N/A 1.695 in43.053 mm N/A 2.11 in53.594 mm N/A 2.46 in62.484 mm N/A 3.32 in84.33 mm N/A 3.75 in95.25 mm
Color N/A Metallic
Bore Type N/A Rough Stock Bore
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm N/A 0.437 in11.10 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.875 in22.23 mm N/A 1.000 in25.40 mm N/A 1.375 in34.93 mm N/A 1.625 in41.28 mm N/A 1.875 in47.63 mm
Hub Length N/A 1.32 in33.53 mm N/A 1.52 in38.61 mm N/A 2.09 in53.09 mm N/A 2.56 in65.02 mm N/A 2.75 in69.85 mm
Dimension G N/A 0.5 in12.7 mm N/A 0.52 in13.21 mm N/A 0.71 in18.034 mm N/A 0.88 in22.35 mm N/A 1 in25.40 mm
Weight N/A 0.58 lb N/A 1.01 lb N/A 2.05 lb N/A 3.72 lb N/A 4.82 lb
Cubic inches N/A 2.44147 in³ N/A 6.76719 in³ N/A 13.48384 in³ N/A 28.21734 in³ N/A 38.67188 in³