| Items |
68514441313 L Type Hubs with Keyway - Metric Bores |
68514441450 L Type Hubs with Keyway - Metric Bores |
68514441314 L Type Hubs with Keyway - Metric Bores |
68514441315 L Type Hubs with Keyway - Metric Bores |
68514441451 L Type Hubs with Keyway - Metric Bores |
|||||
| Description | N/A L050-HUB-9MMH7-3X1.4MMKW | N/A L050-HUB-10MMH7-3X1.4MMKW | N/A L050-HUB-11MMH7-4X1.8MMKW | N/A L050-HUB-12MMH7-4X1.8MMKW | N/A L050-HUB-15MMH7-5X2.3MMKW | |||||
| Bore Size | N/A 9.00 mm | N/A 10.00 mm | N/A 11.00 mm | N/A 12.00 mm | N/A 15 mm | |||||
| Coupling Size | N/A L050 | |||||||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Material | N/A Sintered Iron | |||||||||
| Keyway Size (W x D) | N/A 3 x 1.4 mm | N/A 3 x 1.4 mm | N/A 4 x 1.8 mm | N/A 4 x 1.8 mm | N/A 5 x 2.3 mm | |||||
| Length thru Bore | N/A 0.620 in15.75 mm | |||||||||
| Overall Length | N/A 1.710 in43.43 mm | |||||||||
| Outside Diameter | N/A 1.08 in27.43 mm | |||||||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A 26.30 in·lb3.0 N·m | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in16 mm | |||||||||
| Hub Length | N/A 1.100 in27.94 mm | |||||||||
| Max. Speed | N/A 18000 rpm | |||||||||
| Dimension G | N/A 0.480 in12.19 mm | |||||||||
| Dimension SL | N/A .31 in7.87 mm | |||||||||
| Rated HP at 100 rpm | N/A 0.042 hp | |||||||||
| Rated HP at 1,200 rpm | N/A 0.50 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 0.75 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 1.51 hp | |||||||||
| # of Jaws | N/A 2 | |||||||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.12 lb | N/A 0.12 lb | N/A 0.12 lb | N/A 0.11 lb | N/A 0.10 lb | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.20 lb | |||||||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.30 lb | |||||||||
| Cubic inches | N/A 1.28304 in³ | |||||||||
|
|
||||||||||