Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

N/A L050-HUB-9MMH7-3X1.4MMKW N/A 9.00 mm N/A L050 N/A 3 x 1.4 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L050 N/A 3 x 1.4 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L050 N/A 4 x 1.8 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L050 N/A 4 x 1.8 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
N/A L070-HUB-9MMH7-3X1.4MMKW N/A 9.00 mm N/A L070 N/A 3 x 1.4 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L070 N/A 3 x 1.4 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L070 N/A 4 x 1.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L070 N/A 4 x 1.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-12MMH7-1/8X1/16KW N/A 12.00 mm N/A L070 N/A 1/8 x 1/16 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-18MMH7-6X2.8MMKW N/A 18.00 mm N/A L070 N/A 6 x 2.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A L070 N/A 6 x 2.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L075-HUB-9MM-3X1.4MMKW N/A 9.00 mm N/A L075 N/A 3 x 1.4 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L075 N/A 3 x 1.4 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L075 N/A 4 x 1.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L075 N/A 4 x 1.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
1 - 25 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »