| Items |
68514441610 L Type Hubs - Special Short (S) & Long (X) Hubs |
68514410338 L Type Hubs - Special Short (S) & Long (X) Hubs |
68514410335 L Type Hubs - Special Short (S) & Long (X) Hubs |
68514410337 L Type Hubs - Special Short (S) & Long (X) Hubs |
68514410360 L Type Hubs - Special Short (S) & Long (X) Hubs |
|||||
| Description | N/A L050S-HUB-1/2-1/8X1/16KW-LTB=.320 | N/A L050S-HUB-1/2-NKW-LTB=.32 | N/A L050S-HUB-1/4-NKW-LTB=.32 | N/A L050S-HUB-3/8-NKW-LTB=.32 | N/A L050X-HUB-1/2-NKW-LTB=.87 | |||||
| Bore Size | N/A 1/2 in | N/A 1/2 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | |||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Coupling | N/A L050 | |||||||||
| Material | N/A Sintered Iron | |||||||||
| Keyway Size (W x D) | N/A 1/8 in | N/A No Keyway | N/A No Keyway | N/A No Keyway | N/A No Keyway | |||||
| Length thru Bore | N/A .31 in8.13 mm | N/A .31 in8.13 mm | N/A .31 in8.13 mm | N/A .31 in8.13 mm | N/A .88 in22.10 mm | |||||
| Outside Diameter | N/A 1.08 in27.43 mm | |||||||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A 26.30 in·lb | |||||||||
| Bore Type | N/A Need to define | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in16 mm | |||||||||
| Hub Length | N/A 0.800 in20.32 mm | N/A 0.800 in20.32 mm | N/A 0.800 in20.32 mm | N/A 0.800 in20.32 mm | N/A 1.350 in34.29 mm | |||||
| Max. Speed | N/A 18000 rpm | |||||||||
| Dimension G | N/A 0.480 in12.19 mm | |||||||||
| Dimension T | N/A 1/4-20 | |||||||||
| Rated Power at 100 rpm | N/A 0.042 hp | |||||||||
| Rated HP at 100 rpm | N/A 0.50 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 0.75 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 1.51 hp | |||||||||
| # of Jaws | N/A 2 | |||||||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.07 lb | N/A 0.07 lb | N/A 0.07 lb | N/A 0.07 lb | N/A 0.15 lb | |||||
| Cubic inches | N/A 0.93312 in³ | N/A 0.93312 in³ | N/A 0.93312 in³ | N/A 0.93312 in³ | N/A 1.57464 in³ | |||||
|
|
||||||||||