Print Back
timken-2TS-IMSS-top-angle-view
TRB SR Line Drawing
Unit of Measure
Items timken-2TS-IMSS-top-angle-view
JW4549 - JW4510 (K983135 - K998908)
Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™)
timken-2TS-IMSS-top-angle-view
JLM104948 - JLM104910 (LM104948XS - LM104910ES)
Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™)
timken-2TS-IMSS-top-angle-view
JM205149 - JM205110 (M205149XS - M205110ES)
Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™)
timken-2TS-IMSS-top-angle-view
JHM807045 - JHM807012 (HM807045XS - HM807012ES)
Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™)
timken-2TS-IMSS-top-angle-view
JLM506849 - JLM506810 (LM506849XS - LM506810ES)
Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™)
Cone Part Number N/A JW4549 N/A JLM104948 N/A JM205149 N/A JHM807045 N/A JLM506849
Cup Part Number N/A JW4510 N/A JLM104910 N/A JM205110 N/A JHM807012 N/A JLM506810
Inner Spacer Part Number N/A K983135 N/A LM104948XS N/A M205149XS N/A HM807045XS N/A LM506849XS
Outer Spacer Part Number N/A K998908 N/A LM104910ES N/A M205110ES N/A HM807012ES N/A LM506810ES
Snap Ring Part Number N/A K928956 N/A K444653R N/A K516778R N/A K518781R N/A K516778R
d - Bore N/A 45 mm1.7717 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 55 mm2.1654 in
D - Cup Outer Diameter N/A 95 mm3.7402 in N/A 82.000 mm3.2283 in N/A 90 mm3.5433 in N/A 105 mm4.1339 in N/A 90 mm3.5433 in
T - Width N/A 64 mm2.5197 in N/A 49 mm1.9291 in N/A 62 mm2.4409 in N/A 80 mm3.1496 in N/A 52 mm2.0472 in
C - Width N/A 46 mm1.811 in N/A 39.425 mm1.5522 in N/A 51.438 mm2.0251 in N/A 63.54 mm2.5016 in N/A 42.504 mm1.6734 in
R - Cone Backface "To Clear" Radius1 N/A 2.540 mm0.1 in N/A 3.050 mm0.12 in N/A 3.050 mm0.12 in N/A 3.050 mm0.12 in N/A 1.520 mm0.06 in
r - Cup Backface "To Clear" Radius2 N/A 0.3 mm0.010 in N/A 0.40 mm0.020 in N/A 0.5 mm0.020 in N/A 0.8 mm0.030 in N/A 0.5 mm0.020 in
db - Cone Backface Backing Diameter N/A 64 mm2.52 in N/A 61 mm2.4 in N/A 63 mm2.48 in N/A 69 mm2.72 in N/A 65 mm2.56 in
Da - Cup Frontface Backing Diameter N/A 90.90 mm3.58 in N/A 78.00 mm3.11 in N/A 85.10 mm3.39 in N/A 100.10 mm3.96 in N/A 86.40 mm3.40 in
C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 30700 N6900 lbf N/A 25000 N5610 lbf N/A 38000 N8540 lbf N/A 52700 N11900 lbf N/A 28200 N6340 lbf
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 206000 N46300 lbf N/A 168000 N37700 lbf N/A 255000 N57400 lbf N/A 354000 N79600 lbf N/A 190000 N42600 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 45500 N10200 lbf N/A 13000 N2930 lbf N/A 21400 N4810 lbf N/A 44000 N9890 lbf N/A 19400 N4370 lbf
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 53400 N12000 lbf N/A 43500 N9770 lbf N/A 66200 N14900 lbf N/A 91800 N20600 lbf N/A 49100 N11000 lbf
K - Factor7 N/A 0.67 N/A 1.91 N/A 1.78 N/A 1.2 N/A 1.45
e - ISO Factor8 N/A 0.87 N/A 0.31 N/A 0.33 N/A 0.49 N/A 0.4
Y1 - ISO Factor9 N/A 0.78 N/A 2.21 N/A 2.05 N/A 1.38 N/A 1.68
Y2 - ISO Factor10 N/A 1.16 N/A 3.29 N/A 3.06 N/A 2.06 N/A 2.5
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.