Print Back
  • Two or three cylindrical rollers per cage pocket to enhance true rolling motion and prevent roller skewing.
  • Simple and economical design with easy installation.
  • Minor radial displacement of the races does not affect operation, resulting in manufacturing economy and simplified installation.
timken-type-TP-cylindrical-thrust-roller-bearing-chrome-with-brass-cage
Thrust Cylindrical Bearing TP_2D
Unit of Measure
Items timken-type-TP-cylindrical-thrust-roller-bearing-chrome-with-brass-cage
20TP103
Thrust Cylindrical Roller Bearing-Type TP
timken-type-TP-cylindrical-thrust-roller-bearing-chrome-with-brass-cage
20TP104
Thrust Cylindrical Roller Bearing-Type TP
timken-type-TP-cylindrical-thrust-roller-bearing-chrome-with-brass-cage
30TP106
Thrust Cylindrical Roller Bearing-Type TP
timken-type-TP-cylindrical-thrust-roller-bearing-chrome-with-brass-cage
30TP107
Thrust Cylindrical Roller Bearing-Type TP
timken-type-TP-cylindrical-thrust-roller-bearing-chrome-with-brass-cage
30TP108
Thrust Cylindrical Roller Bearing-Type TP
d - Bore Diameter N/A 50.80 mm N/A 50.80 mm N/A 76.2 mm N/A 76.2 mm N/A 76.2 mm
Bearing Type N/A Thrust Cylindrical Roller Bearings - TP
D - Bearing O.D. N/A 152.400 mm6 in N/A 177.8 mm7 in N/A 152.400 mm6 in N/A 177.8 mm7 in N/A 203.2 mm8 in
T - Bearing Width N/A 34.925 mm1.375 in
T1 - Bearing Width N/A 9.52 mm0.375 in
d1 - Large Bore I.D. N/A 52.39 mm2.062 in N/A 52.39 mm2.062 in N/A 77.79 mm3.062 in N/A 77.79 mm3.062 in N/A 77.79 mm3.062 in
D1 - Small Diameter O.D. N/A 150.81 mm5.938 in N/A 176.21 mm6.938 in N/A 150.81 mm5.938 in N/A 176.21 mm6.938 in N/A 201.61 mm7.938 in
E - Shoulder Diameter - Housing N/A 61.9 mm2.44 in N/A 65.1 mm2.56 in N/A 85.7 mm3.38 in N/A 87.3 mm3.44 in N/A 90.5 mm3.56 in
H - Shoulder Diameter - Shaft N/A 141.3 mm5.56 in N/A 163.5 mm6.44 in N/A 142.9 mm5.62 in N/A 166.7 mm6.56 in N/A 188.9 mm7.44 in
r - Fillet Chamfer N/A 1.6 mm0.06 in
Static Load Rating N/A 1400000 N315400 lbf N/A 1700000 N384200 lbf N/A 1200000 N279500 lbf N/A 1800000 N401500 lbf N/A 2300000 N523800 lbf
Dynamic Load Rating N/A 400000 N84300 lbf N/A 400000 N95700 lbf N/A 300000 N74200 lbf N/A 400000 N96100 lbf N/A 500000 N115500 lbf
Limiting Speed N/A 1900 rpm N/A 1630 rpm N/A 1900 rpm N/A 1630 rpm N/A 1420 rpm
Weight N/A 3.70 Kg8.1 lb N/A 5.1 Kg11.3 lb N/A 3.2 Kg7 lb N/A 4.60 Kg10.2 lb N/A 6.3 Kg13.9 lb