Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
timken-type-TSR-EJ-spherical-thrust-roller-bearing-with-steel-cage
Thrust SRB TSR EM 3D
Unit of Measure
Items Timken-Marine-N1-NOTCHED-EJ-THRUST
29420EJN1
Thrust Spherical Roller Bearings-Type TSR
Timken-Marine-N1-NOTCHED-EJ-THRUST
29324EJN1
Thrust Spherical Roller Bearings-Type TSR
Timken-Marine-N1-NOTCHED-EJ-THRUST
29424EJN1
Thrust Spherical Roller Bearings-Type TSR
Timken-Marine-N1-NOTCHED-EJ-THRUST
29326EJN1
Thrust Spherical Roller Bearings-Type TSR
Timken-Marine-N1-NOTCHED-EJ-THRUST
29426EJN1
Thrust Spherical Roller Bearings-Type TSR
d - Bore N/A 100 mm N/A 120 mm N/A 120 mm N/A 130 mm N/A 130 mm
Bearing Type N/A Thrust Spherical Roller Bearings - TSR
UPC Code N/A
D - Outside Diameter N/A 210 mm8.268 in N/A 210 mm8.268 in N/A 250 mm9.843 in N/A 225 mm8.858 in N/A 270 mm10.63 in
d1 - Cone Outside Diameter N/A 182.2 mm7.173 in N/A 188.1 mm7.406 in N/A 216.8 mm8.54 in N/A 203.4 mm8.008 in N/A 234.4 mm9.228 in
D1 - Cup Bore N/A 141.5 mm5.571 in N/A 154 mm6.063 in N/A 171 mm6.73 in N/A 165.5 mm6.516 in N/A 184.5 mm7.264 in
E - Shoulder Diameter - Housing (Max) N/A 151 mm5.94 in N/A 163 mm6.417 in N/A 182 mm7.17 in N/A 177 mm6.97 in N/A 197 mm7.756 in
H - Shoulder Diameter - Shaft (Min) N/A 164 mm6.46 in N/A 172 mm6.772 in N/A 197 mm7.76 in N/A 186 mm7.32 in N/A 213 mm8.386 in
r - Fillet Radius N/A 2.5 mm0.1 in N/A 2 mm0.08 in N/A 3 mm0.12 in N/A 2 mm0.08 in N/A 3 mm0.12 in
S - Dimension N/A 62 mm2.441 in N/A 70 mm2.756 in N/A 74 mm2.92 in N/A 75.6 mm2.976 in N/A 81 mm3.189 in
T - Total Width N/A 67 mm2.638 in N/A 54 mm2.126 in N/A 78 mm3.071 in N/A 58 mm2.284 in N/A 85 mm3.346 in
T1 - Cage Position N/A 58 mm2.28 in N/A 46 mm1.811 in N/A 68.5 mm2.7 in N/A 48.6 mm1.91 in N/A 72.7 mm2.862 in
T2 - Groove Position N/A
T3 - Cup Width N/A 32 mm1.26 in N/A 27 mm1.063 in N/A 36.5 mm1.44 in N/A 30.1 mm1.185 in N/A 40.9 mm1.61 in
T4 - Cone Width N/A 43 mm1.693 in N/A 34 mm1.339 in N/A 50.5 mm1.99 in N/A 36.7 mm1.445 in N/A 54 mm2.126 in
Static Load Rating N/A 2390000 N536000 lbf N/A 2070000 N466000 lbf N/A 3320000 N746000 lbf N/A 2410000 N543000 lbf N/A 3870000 N871000 lbf
Dynamic Load Rating N/A 1020000 N230000 lbf N/A 768000 N173000 lbf N/A 1390000 N312000 lbf N/A 852000 N192000 lbf N/A 1600000 N359000 lbf
Thermal Speed Rating N/A 1800 rpm N/A 1700 rpm N/A 1500 rpm N/A 1600 rpm N/A 1400 rpm
Weight N/A 10.1 Kg22.4 lb N/A 7.2 Kg15.8 lb N/A 16.6 Kg36.7 lb N/A 8.8 Kg19.4 lb N/A 20.9 Kg46 lb