| Items |
35CS (0.375" Pitch) Timken Drives® - Single Pitch Chain Cut Strands |
40AS (0.500" Pitch) Timken Drives® - Single Pitch Chain Cut Strands |
40NS (0.500" Pitch) Timken Drives® - Single Pitch Chain Cut Strands |
40PS (0.500" Pitch) Timken Drives® - Single Pitch Chain Cut Strands |
40CS (0.500" Pitch) Timken Drives® - Single Pitch Chain Cut Strands |
|||||
| Roller Type | N/A | |||||||||
| Roller Material | N/A | |||||||||
| Chain Assembly | N/A Cut Strands (without Attachments) | |||||||||
| Chain Material | N/A Carbon Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Carbon Steel | |||||
| Chain Series | N/A Standard | |||||||||
| Chain No. |
N/A
35CS (0.375" Pitch)
|
N/A
40AS (0.500" Pitch)
|
N/A
40NS (0.500" Pitch)
|
N/A
40PS (0.500" Pitch)
|
N/A
40CS (0.500" Pitch)
|
|||||
| Full Length - No. of Links | N/A 5 | |||||||||
| Longer Chain Available | N/A If further confirmation is required, contact the Diamond-Drives website. | |||||||||
| Types of Stainless Steel | N/A | N/A 600 (AS) | N/A 316 (NS) | N/A 304 (PS) | N/A | |||||
|
|
||||||||||