| Items |
C2042CS (1.000" Pitch) Timken Drives® - Double Pitch Chain Cut Strands |
C2042CH (1.000" Pitch) Timken Drives® - Double Pitch Chain Cut Strands |
C2042NP (1.000" Pitch) Timken Drives® - Double Pitch Chain Cut Strands |
C2042CR (1.000" Pitch) Timken Drives® - Double Pitch Chain Cut Strands |
C2042CC (1.000" Pitch) Timken Drives® - Double Pitch Chain Cut Strands |
|||||
| Chain Type | N/A Double Pitch Chain | |||||||||
| Chain Assembly | N/A Cut Strands (without Attachments) | |||||||||
| Chain Material | N/A Carbon Steel | N/A Extended Life CHP® | N/A Nickel Plated | N/A Silver Shield CR® | N/A Silver Shield CR® with CHP Pins | |||||
| Roller Type | N/A Carrier Roller | |||||||||
| Roller Material1 | N/A Steel | |||||||||
| Chain Series | N/A | |||||||||
| Chain No. |
N/A
C2042CS (1.000" Pitch)
|
N/A
C2042CH (1.000" Pitch)
|
N/A
C2042NP (1.000" Pitch)
|
N/A
C2042CR (1.000" Pitch)
|
N/A
C2042CC (1.000" Pitch)
|
|||||
| Type of Pin | N/A Riveted | |||||||||
| Full Length - No. of Links | N/A 5 | |||||||||
| Longer Chain Available | N/A If further confirmation is required, contact the Diamond-Drives website. | |||||||||
| Types of Stainless Steel | N/A | |||||||||
|
||||||||||