| Items |
UELPW205 UELPW 200 Tapped Base Mounted Bearings - Eccentric Locking Collar |
UELPW206 UELPW 200 Tapped Base Mounted Bearings - Eccentric Locking Collar |
UELPW207 UELPW 200 Tapped Base Mounted Bearings - Eccentric Locking Collar |
UELPW208 UELPW 200 Tapped Base Mounted Bearings - Eccentric Locking Collar |
||||
| Bearing Number | N/A UEL205 | N/A UEL206 | N/A UEL207 | N/A UEL208 | ||||
| Shaft Size d | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | ||||
| Locking Style | N/A Eccentric Locking Collar | |||||||
| Housing Construction |
N/A
Tapped Base |
|||||||
| Base to Center Height H | N/A 36.5 mm1.438 in | N/A 42.9 mm1.688 in | N/A 47.6 mm1.875 in | N/A 49.2 mm1.938 in | ||||
| Total Length L | N/A 70 mm2.75 in | N/A 98 mm3.875 in | N/A 103 mm4.063 in | N/A 116 mm4.563 in | ||||
| Housing Width A | N/A 36 mm1.438 in | N/A 40 mm1.563 in | N/A 45 mm1.75 in | N/A 48 mm1.875 in | ||||
| Bolt Hole Spacing J | N/A 50.8 mm2 in | N/A 76.2 mm3 in | N/A 82.6 mm3.25 in | N/A 88.9 mm3.5 in | ||||
| Thread Size N | N/A M10x1.25 | N/A M10x1.25 | N/A M10x1.25 | N/A M12x1.5 | ||||
| Foot Height H1 | N/A 13 mm0.5 in | N/A 16 mm0.625 in | N/A 19 mm0.75 in | N/A 19 mm0.75 in | ||||
| Total Height H2 | N/A 70 mm2.75 in | N/A 82 mm3.25 in | N/A 93 mm3.656 in | N/A 99 mm3.875 in | ||||
| Dimension L1 | N/A 25 mm0.984 in | N/A 30 mm1.181 in | N/A 38 mm1.496 in | N/A 36 mm1.417 in | ||||
| Dimension B1 | N/A 44.4 mm1.748 in | N/A 48.4 mm1.906 in | N/A 51.1 mm2.012 in | N/A 56.3 mm2.217 in | ||||
| Center of Bearing from End S | N/A 17.5 mm0.689 in | N/A 18.3 mm0.72 in | N/A 18.8 mm0.74 in | N/A 21.4 mm0.843 in | ||||
| Static Load Rating | N/A 7850 N1765 lbf | N/A 11300 N2540 lbf | N/A 15400 N3462 lbf | N/A 17800 N4002 lbf | ||||
| Dynamic Load Rating | N/A 14000 N3147 lbf | N/A 19500 N4384 lbf | N/A 25700 N5778 lbf | N/A 29100 N6542 lbf | ||||
|
|
||||||||