Print Back
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to collar with screws, to make a full coupling, three additional components are needed: 1 standard L Type hub (without collar attachment), 1 LC Type hub (provides collar attachment, and 1 standard snap wrap center.
LC Type Coupling Hubs w/ Keyway - Metric
Unit of Measure
Items LC Type Coupling Hubs w/ Keyway - Metric
68514445258
LC Type Collars with Screws (No Spider)
LC Type Coupling Hubs w/ Keyway - Metric
68514447932
LC Type Collars with Screws (No Spider)
LC Type Coupling Hubs w/ Keyway - Metric
68514447933
LC Type Collars with Screws (No Spider)
LC Type Coupling Hubs w/ Keyway - Metric
68514447934
LC Type Collars with Screws (No Spider)
LC Type Coupling Hubs w/ Keyway - Metric
68514447935
LC Type Collars with Screws (No Spider)
Description  N/A LC099/100-COLLAR-W/SCREWS N/A LC110-COLLAR-W/SCREWS N/A LC150-COLLAR-W/SCREWS N/A LC190-COLLAR-W/SCREWS N/A LC225-COLLAR-W/SCREWS
Coupling Type N/A Jaw
Inside Diameter N/A 2.540 in64.50 mm N/A 3.110 in79.00 mm N/A 3.750 in95.25 mm N/A 5.010 in127.25 mm N/A 5.610 in142.50 mm
Collar Material N/A 1018 Steel
Height N/A 3.080 in N/A 3.110 in N/A 3.750 in N/A 5.010 in N/A 5.610 in
Depth N/A 0.610 in N/A 0.750 in N/A 0.880 in N/A 0.880 in N/A 0.880 in
Width N/A 3.080 in N/A 3.110 in N/A 3.75 in N/A 5.010 in N/A 5.610 in
Coupling Size N/A LC099, LC100 N/A LC110 N/A LC150 N/A LC190 N/A LC225
Weight N/A 0.18 lb N/A 0.20 lb N/A 0.20 lb N/A 0.20 lb N/A 0.30 lb
Cubic inches N/A 5.78670 in³ N/A 7.25408 in³ N/A 12.37500 in³ N/A 22.08809 in³ N/A 27.69545 in³