Print Back
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure

Specifications

Description 

N/A C-1.5-HUB RGD-1-3/8-5/16X5/32KW

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Bore Type

N/A Rigid

Coupling Type

N/A Gear

Weight

N/A 2.10 lb

Dimensional Data

Bore Size 

N/A 1 3/8 in

Size

N/A 1 1/2

Keyway Size (W x D)

N/A 5/16 in

Max. Bore (Dimensions ID1/ID2)

N/A 1.630 in41.40 mm

Max. Bore (Inch - Square Keyway)

N/A 2.813 in

Max. Bore (Inch - Rectangular Keyway)

N/A 3.062 in

Length thru Bore

N/A 4.000 in101.60 mm

1 Square Keyway - Width

N/A 0.750 in19.05 mm

1 Square Keyway - Depth

N/A 0.375 in9.53 mm

1 Rectangular Keyway - Width

N/A 0.750 in19.05 mm

1 Rectangular Keyway - Depth

N/A 0.250 in6.35 mm

Dimension HD

N/A 2.380 in60.45 mm

Dimension HL

N/A 1.810 in45.97 mm

Dimension L1

N/A 3.360 in85.34 mm

Dimension L2

N/A 1.170 in29.72 mm

Dimension L3

N/A 0.130 in3.30 mm

Dimension TW

N/A 0.520 in13.21 mm

Cubic inches

N/A 10.25256 in³