The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
>
Corrosion-Resistant Inserts – Poly-Round® with Locking Sleeve
> Part Number FAU4LKHE205-15
Part Number FAU4LKHE205-15, Poly-Round® Inserts
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Bore Shape
N/A
Cylindrical bore
DoubleLock® Style
N/A
HE – High Temp. Expansion
Bore Size
N/A
15/16 in
Dimensions
Outside Diameter D
N/A
52 mm
2.047 in
Locking Sleeve Width B1
N/A
41.4 mm
1.63 in
Outside Ring Width B
N/A
23.9 mm
0.940 in
Center of Bearing from End S
N/A
12.8 mm
0.503 in
Dimension S1
N/A
11.1 mm
0.437 in
Locking Collar Outside Diameter d1
N/A
44 mm
1.732 in
Dimension B2
N/A
12.7 mm
0.500 in