The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
>
Corrosion-Resistant Inserts – Poly-Round® with Locking Sleeve
> Part Number NAU4LK204-12
Part Number NAU4LK204-12, Poly-Round® Inserts
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Bore Shape
N/A
Cylindrical bore
DoubleLock® Style
N/A
Standard
Bore Size
N/A
3/4 in
Dimensions
Outside Diameter D
N/A
47 mm
1.850 in
Locking Sleeve Width B1
N/A
34.2 mm
1.346 in
Outside Ring Width B
N/A
20.7 mm
0.815 in
Center of Bearing from End S
N/A
11.1 mm
0.437 in
Dimension S1
N/A
9.6 mm
0.378 in
Locking Collar Outside Diameter d1
N/A
41 mm
1.614 in
Dimension B2
N/A
12.7 mm
0.500 in