
Outside Diameter D |
N/A 52 mm2.047 in |
Locking Sleeve Width B1 |
N/A 37.3 mm1.469 in |
Outside Ring Width B |
N/A 23.9 mm0.940 in |
Center of Bearing from End S |
N/A 12.8 mm0.503 in |
Dimension S1 |
N/A 11.1 mm0.437 in |
Locking Collar Outside Diameter d1 |
N/A 44 mm1.732 in |
Dimension B2 |
N/A 12.7 mm0.500 in |