Bore Shape |
N/A Cylindrical bore |
DoubleLock® Style |
N/A Standard |
Bore Size |
N/A 1 3/16 in |
Outside Diameter D |
N/A 62 mm2.441 in |
Locking Sleeve Width B1 |
N/A 39.2 mm1.543 in |
Outside Ring Width B |
N/A 25.7 mm1.012 in |
Center of Bearing from End S |
N/A 13.3 mm0.522 in |
Dimension S1 |
N/A 12.4 mm0.490 in |
Locking Collar Outside Diameter d1 |
N/A 50 mm1.969 in |
Dimension B2 |
N/A 12.7 mm0.500 in |