
Bore Shape |
N/A Cylindrical bore |
DoubleLock® Style |
N/A Standard |
Bore Size |
N/A 1 7/16 in |
Outside Diameter D |
N/A 72 mm2.835 in |
Locking Sleeve Width B1 |
N/A 42.8 mm1.685 in |
Outside Ring Width B |
N/A 29.4 mm1.157 in |
Center of Bearing from End S |
N/A 16.7 mm0.657 in |
Dimension S1 |
N/A 12.7 mm0.500 in |
Locking Collar Outside Diameter d1 |
N/A 57 mm2.244 in |
Dimension B2 |
N/A 12.7 mm0.500 in |