Print Back
Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A Standard

Bore Size

N/A 45 mm

Dimensions

Outside Diameter D

N/A 85 mm3.346 in

Locking Sleeve Width B1

N/A 50.3 mm1.980 in

Outside Ring Width B

N/A 33.7 mm1.325 in

Center of Bearing from End S

N/A 18.6 mm0.731 in

Dimension S1

N/A 15.1 mm0.594 in

Locking Collar Outside Diameter d1

N/A 70 mm2.756 in

Dimension B2

N/A 15.9 mm0.626 in