Print Back
Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A Standard

Bore Size

N/A 2 in

Dimensions

Outside Diameter D

N/A 90 mm3.543 in

Locking Sleeve Width B1

N/A 52.7 mm2.075 in

Outside Ring Width B

N/A 36.1 mm1.420 in

Center of Bearing from End S

N/A 21.0 mm0.826 in

Dimension S1

N/A 15.1 mm0.594 in

Locking Collar Outside Diameter d1

N/A 76 mm2.992 in

Dimension B2

N/A 15.9 mm0.626 in